Letter N, white/black, foil, height: 60mm, 78x35,7mm, 5 cards/pu, 10/card

79033

Letter N, white/black, foil, height: 60mm, 78x35,7mm, 5 cards/pu, 10/card
Letter N, white/black, foil, height: 60mm, 78x35,7mm, 5 cards/pu, 10/card

Letter N, colour: white/black, material: foil, self-adhesive, character height: 60 mm, measure: 78 x 35,7 mm, 1 packing unit = 5 cards, 1 card = 10 pieces

Details
Description
Additional material number
KSI_79033
Dimensions
0
Import Code Number
39202080
Package Quantity
50 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
Letter N, white/black, foil, height: 60mm, 78x35,7mm, 5 cards/pu, 10/card
Letter N, white/black, foil, height: 60mm, 78x35,7mm, 5 cards/pu, 10/card