Shell-type ear defenders Peltor Optime, Type: 2

097752 2

Shell-type ear defenders Peltor Optime, Type: 2
Shell-type ear defenders Peltor Optime, Type: 2

Version: Due to their low weight, shell-type ear protectors of the Peltor Optime series are comfortable to wear and are easily combined with other protective equipment. The comfortable sealing rings are a mixture of foam and gel, which provides an optimum seal combined with great comfort for continuous use. - Versatile shell-type ear defenders, suitable even for low frequencies. Comfortable seating thanks to headband and exchangeable sealing rings. SNR = 31 dB (H = 34 dB, M = 29 dB, L = 20 dB). - Note: Hygiene sets for the Peltor Optime range are listed under No. 097713, 097733, 097748 (accessories). - SNR value (noise attenuation): 31 dB(A)

Details
Description
Dimensions
200,000x132,000x103,000 mm
Weight
0.3 kg
Thickness
103,000
Length
200,000
Import Code Number
39269097
Package Quantity
1
Manufacturer
3M
If you want to buy this product or to receive more information please log in
Shell-type ear defenders Peltor Optime, Type: 2
Shell-type ear defenders Peltor Optime, Type: 2