Powerflex® 80-600 Size 11

3080-600011

Powerflex® 80-600 Size 11
Powerflex® 80-600 Size 11

•Ansell’s Powerflex® 80-600 glove is the practical answer to the safe handling of glass, metal and plastics. It offers exceptional cut resistance and robust overall mechanical performance, plus superior comfort. •The Ansell Powerflex® 80-600 glove is rated at the exceptionally high cut level of EN level 4. This high level of protection is achieved through the Kevlar® knitted liner and the natural rubber coating. This coating also stands up very well to abrasion, tearing and punctures. •The latex coating’s raised crinkle finish gives the glove an excellent grip in both dry and wet conditions. •Silicone-free, the Powerflex® 80-600 glove prevents fingerprints on metalised warm insulation glass, leaving surfaces clean and avoiding the need for extra cleaning work.

Details
Description
EAN
10076490439627
Dimensions
37x28x50 cm
Weight
9.072 kg
Import Code Number
6116102000
Country of Origin
China
Basic Material
Natural rubber latex
Package Quantity
72 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
Powerflex® 80-600 Size 11
Powerflex® 80-600 Size 11