Pair of gloves Ultrane 510, Glove size: 11

094273 11

Pair of gloves Ultrane 510, Glove size: 11
Pair of gloves Ultrane 510, Glove size: 11
Pair of gloves Ultrane 510, Glove size: 11
Pair of gloves Ultrane 510, Glove size: 11

Version: Ultrane 510. Glove with high abrasion resistance and water-based PU coating on palm. Free of silicone and DMF. Öko-Tex Standard 100 certified. Perfect for precision work, such as precision mechanics, assembly of electronic components, handling microprocessors. - Standard: EN 407 EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - Clothing standard: Oeko-Tex Standard 100 - Glove characteristics: Silicone-free - EN 388:2016: 4131X - Backing material: Polyamide - Coating: PU - Application range: Precision - Colour: black / green

Details
Description
Dimensions
301,000x137,000x27,000 mm
Weight
0.054 kg
Thickness
27,000
Length
301,000
Import Code Number
61161020
Package Quantity
12
Manufacturer
MAPA
If you want to buy this product or to receive more information please log in
Pair of gloves Ultrane 510, Glove size: 11
Pair of gloves Ultrane 510, Glove size: 11
Pair of gloves Ultrane 510, Glove size: 11
Pair of gloves Ultrane 510, Glove size: 11