Pair of gloves KryTech 580, Glove size: 10

094468 10

Pair of gloves KryTech 580, Glove size: 10
Pair of gloves KryTech 580, Glove size: 10
Pair of gloves KryTech 580, Glove size: 10
Pair of gloves KryTech 580, Glove size: 10

Version: KryTech 580 Grip&Proof. For precision work in oily and dirty working conditions. Effective grip in oily and greasy areas due to the Grip&Proof technology. Long service life by oil resistance and washable material. Particularly suitable for the machining of workpieces with cutting oil, handling oily metal sheets and machine parts and cutting, stamping and embossing work. - Standard: EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - Cut protection class: B - EN 388:2016: 4342B - Backing material: PEHD - Coating: Nitrile foam - Application range: All-round - Colour: black / grey

Details
Description
Dimensions
282,000x160,000x30,000 mm
Weight
0.073 kg
Thickness
30,000
Length
282,000
Import Code Number
61161020
Package Quantity
12
Manufacturer
MAPA
If you want to buy this product or to receive more information please log in
Pair of gloves KryTech 580, Glove size: 10
Pair of gloves KryTech 580, Glove size: 10
Pair of gloves KryTech 580, Glove size: 10
Pair of gloves KryTech 580, Glove size: 10