Pair of gloves HyFlex 11-727, Glove size: 9

094489 9

Pair of gloves HyFlex 11-727, Glove size: 9
Pair of gloves HyFlex 11-727, Glove size: 9
Pair of gloves HyFlex 11-727, Glove size: 9
Pair of gloves HyFlex 11-727, Glove size: 9

Version: HyFlex 11-727. Cut protection gloves with INTERCEPT yarn. Good touch sensitivity at the finger tips and ergonomic cut for high wearer comfort. Good grip for handling and assembling sharp-edged metal components. - Standard: EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - Cut protection class: B - EN 388:2016: 4342B - Backing material: INTERCEPT - Coating: PU - Application range: All-round - Colour: grey

Details
Description
Dimensions
260,000x150,000x10,000 mm
Weight
0.06 kg
Thickness
10,000
Length
260,000
Import Code Number
61161080
Package Quantity
12
Manufacturer
ANSELL
If you want to buy this product or to receive more information please log in
Pair of gloves HyFlex 11-727, Glove size: 9
Pair of gloves HyFlex 11-727, Glove size: 9
Pair of gloves HyFlex 11-727, Glove size: 9
Pair of gloves HyFlex 11-727, Glove size: 9