Pair of gloves Cut E, Glove size: 11

094605 11

Pair of gloves Cut E, Glove size: 11
Pair of gloves Cut E, Glove size: 11
Pair of gloves Cut E, Glove size: 11
Pair of gloves Cut E, Glove size: 11

Version: HOLEX Cut E. Seamless knitted cut-resistant gloves for protection against extreme cut hazards. PU nitrile foam coating for a very good secure grip even in oily and wet working environments. With reinforced thumb joint for longer life. - Standard: EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - Cut protection class: E - EN 388:2016: 4X42E - Backing material: HPPE - Coating: PU / nitrile foam - Application range: Heavy Duty - Colour: black / grey

Details
Description
Dimensions
278,000x135,000x55,000 mm
Weight
0.091 kg
Thickness
55,000
Length
278,000
Import Code Number
61161080
Package Quantity
12
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Pair of gloves Cut E, Glove size: 11
Pair of gloves Cut E, Glove size: 11
Pair of gloves Cut E, Glove size: 11
Pair of gloves Cut E, Glove size: 11