Pair of gloves Cut C, Glove size: 7

094611 7

Pair of gloves Cut C, Glove size: 7
Pair of gloves Cut C, Glove size: 7
Pair of gloves Cut C, Glove size: 7
Pair of gloves Cut C, Glove size: 7

Version: Gloves with new DYTEC fibre technology completely without glass fibres or steel fibres. Coating of nitrile foam. Öko-Tex Standard 100. HOLEX Cut C. Cut-resistant gloves with cut protection level C and 18-gauge knitted technology for precision activities with high cut hazards. - Standard: EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - Knitted technology: 18G - Clothing standard: Oeko-Tex Standard 100 - Cut protection class: B - EN 388:2016: 4342C - Backing material: DYTEC - Coating: Nitrile foam - Application range: Precision - Colour: black / grey

Details
Description
Dimensions
227,000x94,000x32,000 mm
Weight
0.04 kg
Thickness
32,000
Length
227,000
Import Code Number
61161080
Package Quantity
12
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Pair of gloves Cut C, Glove size: 7
Pair of gloves Cut C, Glove size: 7
Pair of gloves Cut C, Glove size: 7
Pair of gloves Cut C, Glove size: 7