Pair of gloves Cut B, Glove size: 8

094405 8

Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8

Version: All constituent parts including carrier material and also coating are free of silicone. They are thus ideally suitable for use in operating areas in the automobile industry or paint shops. Silicone-free cut-resistant gloves with very good fit and light weight. Due to the high degree of finger freedom highly suitable for precise handling of sharp-edged parts. Special yarn with Spandex 18-gauge knitted technology and a tough polyurethane coating. - Standard: EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - Glove characteristics: Silicone-free - Knitted technology: 18G - Cut protection class: B - EN 388:2016: 4X42B - Backing material: Nylon / special yarn / Spandex - Coating: PU - Application range: Precision - Colour: grey / orange

Details
Description
Dimensions
250,000x140,000x10,000 mm
Weight
0.026 kg
Thickness
10,000
Length
250,000
Import Code Number
61161080
Package Quantity
12
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8
Pair of gloves Cut B, Glove size: 8