Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7

094238 7

Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7

Version: 8800 FLEXIBLE FIT. Non-slip gloves with nitrile coating on special stretch knitted fabric for good wearing comfort. Also for wet and oily working environments. - Standard: EN 388; EN 420 - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Note re advertising text: - EN 388:2016: 4121X - Backing material: Nylon stretch - Coating: Nitrile foam - Application range: All-round - Colour: black / grey

Details
Description
Dimensions
260,000x150,000x10,000 mm
Weight
0.037 kg
Thickness
10,000
Length
260,000
Import Code Number
61161020
Package Quantity
12
Manufacturer
NITRAS
If you want to buy this product or to receive more information please log in
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7
Pair of gloves 8800 // FLEXIBLE FIT, Glove size: 7