Pair of fine knitted gloves 6101, Glove size: 7

094210 7

Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7

Version: 6101. Dark blue cotton/nylon fine knitted gloves, with blue PVC dots on one side, DMF-free,. - EN 388:2016: 2142X - Colour: dark blue

Details
Description
Dimensions
273,000x134,000x34,000 mm
Weight
0.045 kg
Thickness
34,000
Length
273,000
Import Code Number
61161080
Package Quantity
12
Manufacturer
NITRAS
If you want to buy this product or to receive more information please log in
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7
Pair of fine knitted gloves 6101, Glove size: 7