Pair of chemical protection gloves UltraNeo 382, Glove size: 10

094772 10

Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10

Version: Category III safety gloves. UltraNeo 382. Knitted cotton gloves with neoprene coating. Very high wearing comfort and good thermal insulation with outstanding resistance to chemicals. Non-slip profile for increased security of grip. - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Protection class: Protection against bacteriological risks to EN 374 - EN 374:2016: Type A (ALMNST) - Pack unit quantity: 12 - EN 374:2016: Type A (ALMNST) - EN 388:2016: 2121X - Material: Neoprene - AQL: 1.5 - Length: 355 mm

Details
Description
Dimensions
366,000x147,000x27,000 mm
Weight
0.149 kg
Thickness
27,000
Length
366,000
Import Code Number
61161020
Package Quantity
12
Manufacturer
MAPA
If you want to buy this product or to receive more information please log in
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10
Pair of chemical protection gloves UltraNeo 382, Glove size: 10