Pair of chemical protection gloves Camatril 730, Glove size: 11

094748 11

Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11

Version: Camatril 730. Nitrile gloves with velour cotton and a wide spectrum of chemical resistance characteristics. Good temperature resistance with at the same time good touch sensitivity. Absolutely free of silicones, no effect on paints. Approved for contact with foodstuffs. - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Glove characteristics: Foodstuffs certified - Glove characteristics: Silicone-free - Protection class: Protection against bacteriological risks to EN 374 - EN 374:2016: Type A (AJKLOT) - Pack unit quantity: 10 - EN 374:2016: Type A (AJKLOT) - EN 388:2016: 3001X - Material: Nitrile - AQL: 0.65 - Length: 310 mm

Details
Description
Dimensions
339,000x157,000x12,000 mm
Weight
0.075 kg
Thickness
12,000
Length
339,000
Import Code Number
40151900
Package Quantity
10
Manufacturer
KCL
If you want to buy this product or to receive more information please log in
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11
Pair of chemical protection gloves Camatril 730, Glove size: 11