Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10

094742 10

Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10

Version: Category III safety gloves. AlphaTec Solvex 37-185. Versatile chemicals protection gloves, long version. Not velourised. - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Glove characteristics: Foodstuffs certified - Protection class: Protection against bacteriological risks to EN 374 - EN 374:2016: Type A (AGJKLPT) - EN 374:2016: Type A (AGJKLPT) - EN 388:2016: 4102X - Material: Nitrile - AQL: 0.65 - Length: 455 mm - Thickness: 56 mm

Details
Description
Dimensions
251,000x193,000x50,000 mm
Weight
0.19 kg
Thickness
50,000
Length
251,000
Import Code Number
40151900
Package Quantity
12
Manufacturer
ANSELL
If you want to buy this product or to receive more information please log in
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10
Pair of chemical protection gloves AlphaTec Solvex 37-185, Glove size: 10