Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11

094738 11

Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11

Version: Category III safety gloves. AlphaTec ME 108. Safety gloves made of natural rubber latex. High resistance to water-based chemicals with good flexibility and elasticity. Ideal for maintenance of facilities and heavy equipment. - Note: The minimum order quantity corresponds to one pack unit quantity (VPE) or a multiple thereof. - Protection class: Protection against bacteriological risks according to EN 374 - EN 374:2003: ABCKL - EN 388:2003: 4121 - Material: Latex - AQL: 0.65 - Length: 610 mm - Thickness: 15 mm

Details
Description
Dimensions
379,000x218,000x86,000 mm
Weight
0.706 kg
Thickness
86,000
Length
379,000
Import Code Number
40151900
Package Quantity
12
Manufacturer
ANSELL
If you want to buy this product or to receive more information please log in
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11
Pair of chemical protection gloves AlphaTec ME 108, Glove size: 11