Microflex® NeoTouch® (ex NeoTouch®) 25-201 Size 8.5-9

3025-201009

•The Microflex® NeoTouch® gloves were the first neoprene single-use gloves for industrial usage. •With a latex-free formulation, Microflex® NeoTouch® gloves are appropriate for the prevention of Type I allergies. Because they’re powder-free, they also limit the risk of dermatitis for the wearer. •They provide excellent resistance to acids, bases and alcohols. Thanks to an exclusive formulation, Microflex® NeoTouch® gloves are convincingly the most comfortable synthetic single-use gloves available today. •Microflex® NeoTouch® gloves have a polyurethane inner-coating that ensures easy donning. Their textured fingertips provide a secure grip in both dry and wet conditions. The beaded cuff ensures a secure hold, and their green colour makes them easy to identify. •Microflex® NeoTouch® gloves are inspected to an AQL of 1.5 for pinholes, which matches the legal requirements for medical gloves.

Details
Description
EAN
20076490492780
Dimensions
42x26x25 cm
Weight
10.95 kg
Import Code Number
4015190000
Country of Origin
Indonesia
Basic Material
Neoprene
Package Quantity
100 pieces
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in