Hygiene kit for Peltor, Type: X3

097764 X3

Hygiene kit for Peltor, Type: X3
Hygiene kit for Peltor, Type: X3

Version: Hygiene kits for shell-type ear defenders not only promote hygiene, they also maintain the protective performance. Replacing worn sealing rings and damping pads maintains the protective performance. This extends the working life, so fewer new items need be bought. Also regular replacement significantly reduces the risk of causing an infection due to dirt. - Suitable for : - for Peltor X3 shell-type ear defenders, No. 097755 size X3 and No. 097756 size X3. - Supplied with: 1 pair sealing rings, 1 pair damping pads.

Details
Description
Dimensions
238,000x198,000x76,000 mm
Weight
0.054 kg
Thickness
76,000
Length
238,000
Import Code Number
39269097
Package Quantity
1
Manufacturer
3M
If you want to buy this product or to receive more information please log in
Hygiene kit for Peltor, Type: X3
Hygiene kit for Peltor, Type: X3