HyFlex® 11-920 Size 11

3011-920011V

HyFlex® 11-920 Size 11
HyFlex® 11-920 Size 11

•In the HyFlex® 11-920 glove, Ansell incorporated its patented Ansell Grip Technology™. Microscopic channels in the glove coating guide away the oil resulting in a secure glove-to-surface contact. This allows the wearer to handle small and medium-sized components lightly coated with oil or lubricant in all confidence. •Protects skin from oil contamination. •Incorporating all the essential features of the Ansell HyFlex® range, users appreciate the outstanding fit, comfort and dryness, as well as the glove’s excellent dexterity and tactility.

Details
Description
EAN
10076490488359
Dimensions
22x17x13 cm
Weight
0.91 kg
Import Code Number
6116108000
Country of Origin
Sri Lanka
Basic Material
Nylon
Package Quantity
12 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
HyFlex® 11-920 Size 11
HyFlex® 11-920 Size 11