HyFlex® 11-818 Size 11

3011-818011

HyFlex® 11-818 Size 11
HyFlex® 11-818 Size 11

•Under abrasive conditions the ultra-thin FORTIX™ nitrile foam coating (patent pending) lasts up to three times longer than comparable coatings, extending glove life and reducing total cost of ownership. •The FORTIX™ coating provides enhanced dry grip and is 20% more breathable than earlier formulations, for cooler, drier hands and less sweat. •The seamless 18-gauge nylon-spandex liner has a barehand feel, offering breathability, comfort and enhanced fingertip sensitivity for precision tasks. •Ansell ZONZ® Comfort Fit technology matches natural hand contours for improved support, breathability and range of movement. •With EN Abrasion Level 3, the ultra-lightweight HyFlex®11-818 offers ideal protection for a range of general handling and assembly tasks. •Silicone-free material means no transfer of silicone contaminants to metal parts prior to painting.

Details
Description
EAN
20076490478524
Dimensions
41x34x21 cm
Weight
6.5 kg
Import Code Number
6116108000
Country of Origin
Sri Lanka
Basic Material
Nylon Spandex
Package Quantity
144 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
HyFlex® 11-818 Size 11
HyFlex® 11-818 Size 11