EDGE® 16-500 (ex Gladiator®) Size 8

3016-500008V

EDGE® 16-500 (ex Gladiator®) Size 8
EDGE® 16-500 (ex Gladiator®) Size 8

•A glove offering even better performance for light to medium stress glass handling. •Crinkle finish provides excellent wet and dry grip on slippery surfaces but also protects the hand from sharp edges. •Ergonomically designed to follow the natural shape of the hand. A more natural glove shape delivers a better fit and makes for safer handling. •Good cushioning, good cut resistance, good comfort.

Details
Description
EAN
10076490441415
Dimensions
20x18x12 cm
Weight
1.52 kg
Import Code Number
6116102000
Country of Origin
Malaysia
Basic Material
Natural rubber latex
Package Quantity
12 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
EDGE® 16-500 (ex Gladiator®) Size 8
EDGE® 16-500 (ex Gladiator®) Size 8