Cotton gloves set Tegera 8127, Glove size: 11

094203 11

Cotton gloves set Tegera 8127, Glove size: 11
Cotton gloves set Tegera 8127, Glove size: 11
Cotton gloves set Tegera 8127, Glove size: 11
Cotton gloves set Tegera 8127, Glove size: 11

Version: Gloves for low-hazard areas and assembly work, for protection against grazes, blisters and dirt. Tegera 8127. Textile gloves with cuffs and PVC dots (without harmful softeners). Good finger tip sensitivity and fit due to high-quality workmanship. - Application: Clean dry areas; precision assembly; electronics and Installation work. - Length: 220 - 270 mm - Contents: 12 pair - Colour: white - Pack unit quantity: 1

Details
Description
Dimensions
261,000x114,000x119,000 mm
Weight
0.46 kg
Thickness
119,000
Length
261,000
Import Code Number
61169200
Package Quantity
1
Manufacturer
EJENDALS
If you want to buy this product or to receive more information please log in
Cotton gloves set Tegera 8127, Glove size: 11
Cotton gloves set Tegera 8127, Glove size: 11
Cotton gloves set Tegera 8127, Glove size: 11
Cotton gloves set Tegera 8127, Glove size: 11