Banded earplugs conical

097690

Banded earplugs conical
Banded earplugs conical

Version: Ear defenders with ergonomically shaped band and tapered PU earplugs for all sizes of auditory canal. The earplugs are made of two components and are therefore particularly comfortable to exchange. Due to a practical joint function the earplugs are individually adjustable and can be worn in several band positions. SNR = 20 dB (H = 25 dB, M = 15 dB, L = 13 dB). - Optional extras: No. 097691 spare earplugs set - Material of earplugs: Polyurethane - SNR value (noise attenuation): 20 dB(A)

Details
Description
Dimensions
172,000x152,000x40,000 mm
Weight
0.039 kg
Thickness
40,000
Length
172,000
Import Code Number
39269097
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Banded earplugs conical
Banded earplugs conical