AlphaTec® AquaDri®58-335 Size 10

3058-335010

AlphaTec® AquaDri®58-335 Size 10
AlphaTec® AquaDri®58-335 Size 10

•The AlphaTec® AquaDri® two-layer construction keeps hands dryer for longer and greater comfort and performance. An inner soft foam coating with proprietary AquaDri® technology offers unrivalled moisture absorption: 10 times more than traditional cotton-flocked linings on average. •As a precautionary measure the superior nitrile film gives advanced chemical protection against incidental exposure to bases, oils, fuels, some solvents, greases and animal fats. •The reversed-lozenge finish provides improved dry and wet grip, delivering optimal results in dry or wet conditions. •The high-performance nitrile compound offers superior snag, puncture and abrasion protection compared to rubber or neoprene. •A foldable cuff gutter prevents dripping on the forearm.

Details
Description
EAN
20076490473130
Dimensions
40x30x23 cm
Weight
9.6 kg
Import Code Number
4015190000
Country of Origin
Malaysia
Basic Material
Nitrile
Package Quantity
144 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
AlphaTec® AquaDri®58-335 Size 10
AlphaTec® AquaDri®58-335 Size 10