AlphaTec® 62-201 (ex VersaTouch®) Size 8

3062-201008

AlphaTec® 62-201 (ex VersaTouch®) Size 8
AlphaTec® 62-201 (ex VersaTouch®) Size 8

•Supported natural rubber blue latex glove. •Seamless liner for greater comfort during use. •The glove has smooth finish, high flexibility and excellent levels of dexterity. •Very good abrasion and tear resistance. •Allows contact up to 100°C.

Details
Description
EAN
20076490442372
Dimensions
40x32x39 cm
Weight
19.8 kg
Import Code Number
4015190000
Country of Origin
Malaysia
Basic Material
Natural rubber latex
Package Quantity
120 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
AlphaTec® 62-201 (ex VersaTouch®) Size 8
AlphaTec® 62-201 (ex VersaTouch®) Size 8