AlphaTec® 58-535 Size 7

3058-535007V

AlphaTec® 58-535 Size 7
AlphaTec® 58-535 Size 7

•The AlphaTec® glove incorporates revolutionary Ansell Grip Technology™ to enable users to handle wet or oily objects with less grip force and more control. This unique combination of liquid-proof chemical resistance and grip, together with flexibility and dexterity, makes the AlphaTec® glove the logical choice when working with chemicals. •Reliable chemical protection for added user safety. The patented Ansell Grip Technology™ ensures that the coating polymer does not penetrate the liner during manufacture. The coating is therefore consistent and sound, significantly reducing the likelihood of chemical leakage onto the skin. •AlphaTec® models with white nylon liner are recommended for indoor applications, whereas AlphaTec® models with black acrylic liner are recommended for outdoor applications.

Details
Description
EAN
10076490456914
Dimensions
23x17x18 cm
Weight
0.72 kg
Import Code Number
4015190000
Country of Origin
Thailand
Basic Material
Nitrile
Package Quantity
12 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
AlphaTec® 58-535 Size 7
AlphaTec® 58-535 Size 7