AlphaTec® 58-435 Size 7

3058-435007V

AlphaTec® 58-435 Size 7
AlphaTec® 58-435 Size 7

•AlphaTec® 58-430 and 58-435 both feature Ansell Grip Technology™ for optimal control when handling oily or wet items. Less force is required on slippery objects, reducing hand and arm fatigue. •Both models offer improved flexibility and dexterity thanks to a cotton-flocked lined nitrile shell and snug, second-skin tailoring that tightens the fit across the palm. •The medium-duty 58-430 features a 10-mil shell to protect against exposure to bases, oils, fuels, some solvents, greases and animal fats. The heavy-duty 58-435 has a 16-mil shell effective against hydrocarbon derivatives, alcohol bases, many solvents and esters. •The nitrile coating offers superior snag, puncture and abrasion protection for long-term wear. A foldable gutter cuff helps prevent dripping onto the forearm, while an extra-long cuff (58-435) extends protection to the upper forearm.

Details
Description
EAN
10076490470927
Dimensions
19x15x14 cm
Weight
0.725 kg
Import Code Number
4015190000
Country of Origin
Thailand
Basic Material
Nitrile
Package Quantity
12 pair
Manufacturer
Ansell
If you want to buy this product or to receive more information please log in
AlphaTec® 58-435 Size 7
AlphaTec® 58-435 Size 7