Work shoes, black 36728, O2, EU shoe size: 44

092960 44

Work shoes, black 36728, O2, EU shoe size: 44
Work shoes, black 36728, O2, EU shoe size: 44

Version: Work shoes from the UNI6 range.Upper material of breathable textile, black.Breathable inner lining with Silver Point.Replaceable Soft Comfort insoles.Soft PU/TPU outer soles, anti-slip.Water repellent.Sanitized treated. - Standard: EN ISO 20347:2012 O2 FO SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: O2 - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
347,000x229,000x126,000 mm
Weight
1.203 kg
Thickness
126,000
Length
347,000
Import Code Number
64039993
Package Quantity
1
Manufacturer
ABEBA
If you want to buy this product or to receive more information please log in
Work shoes, black 36728, O2, EU shoe size: 44
Work shoes, black 36728, O2, EU shoe size: 44