Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38

092811 38

Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38

Version: Foundryman’s and welder’s boot VX 7380 Perbunan for extreme conditions. Gutter system for draining hot liquids.Closed flap.Perbunan VX ESD sole, anthracite.SECURA VARIO heel cushioning.Real leather inner sole.ERGO-COOL comfort footbed insole.Protection against electrostatic discharges (ESD). - Standard: EN ISO 20349:2010 SRC WG WRU FO HRO - Note: Wide version XB, see No. 092812. EU shoe sizes 39 − 46 held in stock, EU shoe sizes 38 – 48 can be ordered. - Note re advertising text: Safety shoes from Steitz Secura offer a multi-width system. - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Aluminium - Behaviour of outer sole in response to contact temperature (melting point of the outer sole): Over 200°C °C - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.67 kg
Thickness
0,000
Length
0,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38
Welder's boots, anthracite VX 7380 Perbunan ESD, S2 NB, EU shoe size: 38