Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47

092677 47

Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47

Version: VARIO DYNAMICSR PRO safety shoes with SECURA VARIO heel shock absorption and VARIO Multiflex technology for a low shoe weight.Upper made of a very light microfibre.Dust flap.Seamless shoe design.Breathable functional lining.TPU Athletic ESD outer sole, silver grey.Real leather insole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharge (ESD). - Standard: EN ISO 20345:2011 S2 SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Aluminium

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.05 kg
Thickness
0,000
Length
0,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 47