Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40

092676 40

Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40

Version: VARIO DYNAMICSR PRO safety shoes with SECURA VARIO heel shock absorption and VARIO Multiflex technology for a low shoe weight.Upper made of a very light microfibre.Dust flap.Seamless shoe design.Breathable functional lining.TPU Athletic ESD outer sole, silver grey.Real leather insole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharge (ESD). - Standard: EN ISO 20345:2011 S2 SRC - Note: Wide fitting XB, see No. 092677. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Aluminium - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
342,000x223,000x119,000 mm
Weight
1.323 kg
Thickness
119,000
Length
342,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40
Shoes, white VD PRO 3570 ESD, S2 NB, EU shoe size: 40