Shoe, black/yellow uvex 1, S1P, EU shoe size: 42

092114 42

Shoe, black/yellow uvex 1, S1P, EU shoe size: 42
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42

Version: Sporty, especially lightweight and flexible safety shoe. Suitable for wearers allergic to chromium. Width 11.Micro-velour uppers.Distance Mesh lining material.100% metal-free uvex xenova toecap.PU sole with TPU inserts with the best damping characteristics.Virtually seamless design to avoid pressure points.ESD security. Safety shoes with elastic laces and quick fastening. Breathable perforated micro-velour upper material. - Standard: EN ISO 20345:2011 S1 P SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S1P - Material of protective toe-cap: Komposit - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
352,000x254,000x132,000 mm
Weight
1.403 kg
Thickness
132,000
Length
352,000
Import Code Number
64041990
Package Quantity
1
Manufacturer
UVEX
If you want to buy this product or to receive more information please log in
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42
Shoe, black/yellow uvex 1, S1P, EU shoe size: 42