Shoe, black/orange uvex 2, S3, EU shoe size: 46

092132 46

Shoe, black/orange uvex 2, S3, EU shoe size: 46
Shoe, black/orange uvex 2, S3, EU shoe size: 46
Shoe, black/orange uvex 2, S3, EU shoe size: 46
Shoe, black/orange uvex 2, S3, EU shoe size: 46

Version: Lightweight and flexible safety shoe. Suitable for wearers allergic to chromium. Width 11.Distance Mesh lining material.100 % metal-free uvex xenova toecap.Two-layer PU sole with TPU inserts with the best damping characteristics.PU overcap to protect the upper material, for significantly longer working life.Virtually seamless design to avoid pressure points.ESD security. Safety shoes with hydrophobic micro-velour uppers and elastic laces with quick release fastener. - Standard: EN ISO 20345:2011 S3 SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S3 - Material of protective toe-cap: Komposit - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
345,000x250,000x125,000 mm
Weight
1.675 kg
Thickness
125,000
Length
345,000
Import Code Number
64041990
Package Quantity
1
Manufacturer
UVEX
If you want to buy this product or to receive more information please log in
Shoe, black/orange uvex 2, S3, EU shoe size: 46
Shoe, black/orange uvex 2, S3, EU shoe size: 46
Shoe, black/orange uvex 2, S3, EU shoe size: 46
Shoe, black/orange uvex 2, S3, EU shoe size: 46