Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44

092150 44

Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44

Version: Sporty safety shoes with low weight and good damping characteristics, for good wearing comfort. Fitting 11.Dual density blue polyurethane sole with good non-slip characteristics.Plastic toecap – anatomically shaped, with good lateral stability.Padded shank end.ESD security.Comfort insole with moisture transport system and additional fore-foot and heel shock absorption. Breathable micro-velour upper material. - Standard: EN ISO 20345:2011 S1 SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S1 - Material of protective toe-cap: Komposit - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
352,000x254,000x129,000 mm
Weight
1.372 kg
Thickness
129,000
Length
352,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
UVEX
If you want to buy this product or to receive more information please log in
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44
Shoe, black/blue uvex 2 xenova, S1, EU shoe size: 44