Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39

092521 39

Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39

Version: VARIO Dynamics PRO safety shoes with SECURA VARIO heel shock absorption and VARIO Multiflex technology for a low shoe weight.Upper made of a very light microfibre.Breathable functional lining.TPU Athletic ESD outer sole, light blue.Real leather insole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharges (ESD). Shoe with large ventilation structure. Dust tongue, toe protection. - Standard: EN ISO 20345:2011 S1 SRC - Note: Wide version XB, see No. 092522. EU shoe sizes 39 − 46 held in stock. EU shoe sizes 36 – 50 can be ordered. - Note re advertising text: Safety shoes from STEITZ SECURA offer a multi-width system. - electrical insulation: EGB/ESD - Protection class: S1 - Material of protective toe-cap: Aluminium - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
335,000x220,000x120,000 mm
Weight
1.308 kg
Thickness
120,000
Length
335,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39
Shoe, black/blue VD PRO 1100 ESD, S1 NB, EU shoe size: 39