Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38

092580 38

Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38

Version: VARIO Dynamics PRO safety shoe with VARIO Multiflex technology for a low shoe weight. SF range with textile penetration protection.Upper material of very light microfibre.Breathable functional lining.TPU Athletic ESD outer sole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharges (ESD).SECURA FLEX textile penetration protection. Shoe of seam-free construction. Dust tongue, appliques on the upper part of the shoe. - Standard: EN ISO 20345:2011 S3 SRC - Note: Wide version XB, see No. 092581. Without SECURA VARIO shock absorption. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S3 - Material of protective toe-cap: Aluminium - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
340,000x221,000x121,000 mm
Weight
1.093 kg
Thickness
121,000
Length
340,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38
Shoe, black VD PRO 3500 SF ESD, S3 NB, EU shoe size: 38