Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38

092735 38

Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38

Version: VITALITY ESD 106 business safety shoe with SECURA VARIO Vitality multi-zone shock absorption and STEITZ FLEX-ZONE sole tread with flexure zone.Supple smooth leather.Breathable SECURA TEX functional lining.ERGO-COOL ESD comfort insoles.Real leather insole.TPU VX ESD outer sole, anthracite.Protection against electrostatic discharges (ESD). - Standard: EN ISO 20345:2011 S2 SRC - Note: Wide version XB, see No. 092736. Stock goods in EU sizes 39 – 46, can be ordered in EU sizes 35 – 48. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Aluminium - Norm: Inlay supply design type tested to DGUV regulations 191

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.85 kg
Thickness
0,000
Length
0,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38
Shoe, black ESD 106 VITALITY, S2 NB, EU shoe size: 38