Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41

092621 41

Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41

Version: ALLROUND safety shoe with SECURA VARIO resilient heel.Breathable functional lining.Safety reflectors.Real leather inner sole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharge (ESD). Safety shoes with uppers of soft Nubuk leather. TPU Dynamics ESD sole tread, silver grey. - Standard: EN ISO 20345:2011 S2 SRC - Note: Wide version XB, see No. 092622. EU shoe sizes 39 − 48 held in stock, EU shoe sizes 36 – 48 can be ordered. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Aluminium - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
340,000x223,000x124,000 mm
Weight
1.544 kg
Thickness
124,000
Length
340,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41
Shoe, black AL 742 PLUS ESD, S2 NB, EU shoe size: 41