Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43

092120 43

Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43

Version: Sporty, especially lightweight and flexible safety shoe. Suitable for wearers allergic to chromium. Width 11.Micro-velour uppers.Distance Mesh lining material.100% metal-free uvex xenova toecap.PU sole with TPU inserts with the best damping characteristics.Virtually seamless design to avoid pressure points.ESD security. Safety sandals with double hook and loop fastening and large ventilation openings. - Standard: EN ISO 20345:2011 S1 P SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S1P - Material of protective toe-cap: Composite - Puncture resistance: Textile - Norm: Inlay supply design type tested to DGUV regulations 191

Details
Description
Dimensions
355,000x256,000x132,000 mm
Weight
1.482 kg
Thickness
132,000
Length
355,000
Import Code Number
64041990
Package Quantity
1
Manufacturer
UVEX
If you want to buy this product or to receive more information please log in
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43
Sandals, black/red uvex 1 x-tended support, S1P, EU shoe size: 43