Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43

092551 43

Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43

Version: VARIO Dynamics Pro safety shoes with VARIO Multiflex technology for a low shoe weight.Upper material of very light microfibre.Breathable functional lining.TPU Athletic ESD outer sole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharge (ESD).SECURA FLEX textile penetration protection.VARIO DYNAMICS PRO. Sandals with double hook and loop fastening and air circulation through large openings. - Standard: EN ISO 20345:2011 S1 P SRC - Note: Standard version NB, see No. 092550. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S1P - Material of protective toe-cap: Aluminium - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
341,000x223,000x124,000 mm
Weight
1.413 kg
Thickness
124,000
Length
341,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43
Sandals, black/blue VD PRO 1000 SF ESD, S1P XB, EU shoe size: 43