Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37

092611 37

Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37

Version: ALLROUND safety shoe with SECURA VARIO resilient heel.Breathable functional lining.Safety reflectors.Real leather inner sole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharge (ESD). Sandals with hook and loop fastening. Uppers of open-cell functional textile. TPU Dynamics ESD sole tread, white. - Standard: EN ISO 20345:2011 S1 SRC - Note: Wide version XB, see No. 092612. EU shoe sizes 39 − 48 held in stock, EU shoe sizes 36 – 48 can be ordered. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S1 - Material of protective toe-cap: Aluminium - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.43 kg
Thickness
0,000
Length
0,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37
Sandals, black AL 711 PLUS ESD, S1 NB, EU shoe size: 37