Safety clogs, white 1000, SB, EU shoe size: 39

092958 39

Safety clogs, white 1000, SB, EU shoe size: 39
Safety clogs, white 1000, SB, EU shoe size: 39
Safety clogs, white 1000, SB, EU shoe size: 39
Safety clogs, white 1000, SB, EU shoe size: 39

Version: Safety clogs of the CLASSIC series.Upper material of grained leather.Breathable and moisture absorbent inner lining of microfibre.Adjustable fixed heel straps.Adjustable instep area.PU outer sole, non-slip.Suitable for wearing in kitchens. - Standard: EN ISO 20345:2011 SB A E WRU FO SRC - Note re advertising text: - Protection class: SB - Material of protective toe-cap: Steel

Details
Description
Dimensions
327,000x185,000x126,000 mm
Weight
1.026 kg
Thickness
126,000
Length
327,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
ABEBA
If you want to buy this product or to receive more information please log in
Safety clogs, white 1000, SB, EU shoe size: 39
Safety clogs, white 1000, SB, EU shoe size: 39
Safety clogs, white 1000, SB, EU shoe size: 39
Safety clogs, white 1000, SB, EU shoe size: 39