Professional clogs, white/black 37335, OB 45

092954 45

Professional clogs, white/black 37335, OB 45
Professional clogs, white/black 37335, OB 45
Professional clogs, white/black 37335, OB 45
Professional clogs, white/black 37335, OB 45

Work shoes of the DYNAMIC series.Upper material of microfibre.Adjustable fixed heel straps.Exchangeable Air Clima Comfort insole.TPU outer sole, non-slip.Suitable for wearing in kitchens.Satisfy HACCP.Certified to EN ISO 20347:2012 OB A E FO SRC; ATEX in accordance with EN 61340-4-3, climatic class1

Details
Description
Dimensions
331,000x190,000x121,000 mm
Weight
1.103 kg
Thickness
121,000
Length
331,000
Import Code Number
64039950
Package Quantity
1
Manufacturer
ABEBA
If you want to buy this product or to receive more information please log in
Professional clogs, white/black 37335, OB 45
Professional clogs, white/black 37335, OB 45
Professional clogs, white/black 37335, OB 45
Professional clogs, white/black 37335, OB 45