Professional clogs, white 5200, OB, EU shoe size: 37

092966 37

Professional clogs, white 5200, OB, EU shoe size: 37
Professional clogs, white 5200, OB, EU shoe size: 37
Professional clogs, white 5200, OB, EU shoe size: 37
Professional clogs, white 5200, OB, EU shoe size: 37

Version: Work shoes of the RUBBER series.Upper material of smooth leather.Inner lining cover spot leather.Adjustable and fold-away heel straps.PU/rubber outer sole, non-slip.Sanitized treated. - Standard: EN ISO 20347:2012 OB A WRU FO SRC - Note re advertising text: - Protection class: OB - electrical insulation: EGB/ESD

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.2 kg
Thickness
0,000
Length
0,000
Import Code Number
64039950
Package Quantity
1
Manufacturer
ABEBA
If you want to buy this product or to receive more information please log in
Professional clogs, white 5200, OB, EU shoe size: 37
Professional clogs, white 5200, OB, EU shoe size: 37
Professional clogs, white 5200, OB, EU shoe size: 37
Professional clogs, white 5200, OB, EU shoe size: 37