Mules, white 4080, OB, EU shoe size: 40

092962 40

Mules, white 4080, OB, EU shoe size: 40
Mules, white 4080, OB, EU shoe size: 40
Mules, white 4080, OB, EU shoe size: 40
Mules, white 4080, OB, EU shoe size: 40

Version: Mules of the NATUR series.Upper material of smooth leather.Cork insole with leather covering.Two adjustable instep straps with hook and loop fastening.Rubber outer sole, non-slip.Sanitized treated. - Standard: EN ISO 20347:2012 OB A FO SRC - Note re advertising text: - Protection class: OB - electrical insulation: EGB/ESD

Details
Description
Dimensions
315,000x157,000x116,000 mm
Weight
0.909 kg
Thickness
116,000
Length
315,000
Import Code Number
64039933
Package Quantity
1
Manufacturer
ABEBA
If you want to buy this product or to receive more information please log in
Mules, white 4080, OB, EU shoe size: 40
Mules, white 4080, OB, EU shoe size: 40
Mules, white 4080, OB, EU shoe size: 40
Mules, white 4080, OB, EU shoe size: 40