Low-profile shoe, black Officer 2 ESD, S2 XB, EU shoe size: 41

092732 41

Low-profile shoe, black Officer 2 ESD, S2 XB, EU shoe size: 41
Low-profile shoe, black Officer 2 ESD, S2 XB, EU shoe size: 41

Version: OFFICER 2 business safety low-profile shoes with SECURA Vario Vitality multi-zone damping.Smooth supple leather.Soft lining of real leather.ERGO-SOFT ESD comfort mid-sole inlay.Real leather inner sole.TPU LS professional sole tread, anthracite.Protection against electrostatic discharge (ESD). - Standard: EN ISO 20345:2011 S2 SRB - Note: Stock goods in EU sizes 39 – 46, can be ordered in EU sizes 39 – 50. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: EN ISO 20345 - S2 - Material of protective toe-cap: Steel - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
335,000x220,000x120,000 mm
Weight
1.369 kg
Thickness
120,000
Length
335,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Low-profile shoe, black Officer 2 ESD, S2 XB, EU shoe size: 41
Low-profile shoe, black Officer 2 ESD, S2 XB, EU shoe size: 41