Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45

092667 45

Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45

Version: VD SST safety shoes with SECURE VARIO heel shock absorption and VARIO Multiflex technology for a low shoe weight. Model resistant to heat (up to approx. 220°C) and especially anti-slip Perbunan outer soles (SST-STEITZ SURE STEP).Upper material of ultra-light and smooth micro-fibres.Breathable functional lining.Dust flap.Perbunan Athletic SST outer sole, silver grey.Real leather insole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharges (ESD). - Standard: EN ISO 20345:2011 S3 SRC - Note: Wide fitting XB, see No. 092668. Shoes and lace-up boots with textile penetration protection. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S3 - Material of protective toe-cap: Aluminium - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
365,000x254,000x124,000 mm
Weight
1.654 kg
Thickness
124,000
Length
365,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45
Lace-up boots, black VD 3800 SST SF ESD, S3 NB, EU shoe size: 45