Lace-up boot, grey/blue VX 769 Bau Perbunan, S3 XB, EU shoe size: 42

092802 42

Lace-up boot, grey/blue VX 769 Bau Perbunan, S3 XB, EU shoe size: 42
Lace-up boot, grey/blue VX 769 Bau Perbunan, S3 XB, EU shoe size: 42

Version: Safety shoes of supple smooth leather with broad tread face and high heat resistance up to approx. 220°C.Closed tongue.ERGO-COOL full-size comfort insole with ventilation structure for optimum climatic comfort.Perbunan VX outer sole.Very good abrasion resistance and non-slip properties.High cut resistance and mechanical stress resistance. VX 769 Perbunan lace-up boots with uppers of smooth supple leather combined with soft Nubuk leather.Closed tongue.Safety reflectors.Sole tread Perbunan VX, grey-blue.Reinforced protection against penetration.Real leather inner sole.ERGO-COOL ESD comfort footbed inlay. - Standard: EN ISO 20345:2011 S3 SRC CI HRO - Note: EU shoe sizes 39 - 46 held in stock, EU shoe sizes 38 – 48 can be ordered. - Note re advertising text: - Protection class: S2 - Material of protective toe-cap: Aluminium - Behaviour of outer sole in response to contact temperature (melting point of the outer sole): Over 200°C °C - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
350,000x250,000x120,000 mm
Weight
1.853 kg
Thickness
120,000
Length
350,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, grey/blue VX 769 Bau Perbunan, S3 XB, EU shoe size: 42
Lace-up boot, grey/blue VX 769 Bau Perbunan, S3 XB, EU shoe size: 42