Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50

092118 50

Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50

Version: Sporty, especially lightweight and flexible safety shoe. Suitable for wearers allergic to chromium. Width 11.Micro-velour uppers.Distance Mesh lining material.100% metal-free uvex xenova toecap.PU sole with TPU inserts with the best damping characteristics.Virtually seamless design to avoid pressure points.ESD security. Lace-up boot with soft padded collar and padded tongue. - Standard: EN ISO 20345:2011 S2 SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S2 - Material of protective toe-cap: Composite - Norm: Inlay type-tested according to DGUV regulation 191

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.713 kg
Thickness
0,000
Length
0,000
Import Code Number
64041990
Package Quantity
1
Manufacturer
UVEX
If you want to buy this product or to receive more information please log in
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50
Lace-up boot, black/yellow uvex 1, S2, EU shoe size: 50