Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51

092133 51

Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51

Version: Lightweight and flexible safety shoe. Suitable for wearers allergic to chromium. Width 11.Distance Mesh lining material.100 % metal-free uvex xenova toecap.Two-layer PU sole with TPU inserts with the best damping characteristics.PU overcap to protect the upper material, for significantly longer working life.Virtually seamless design to avoid pressure points.ESD security. Lace-up boots with hydrophobic high-tech micro-velour uppers and soft padded collar and padded tongue. - Standard: EN ISO 20345:2011 S3 SRC - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S3 - Material of protective toe-cap: Komposit - Puncture resistance: Tekstil - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.7 kg
Thickness
0,000
Length
0,000
Import Code Number
64041990
Package Quantity
1
Manufacturer
UVEX
If you want to buy this product or to receive more information please log in
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51
Lace-up boot, black/orange uvex 2, S3, EU shoe size: 51