Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46

092681 46

Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46

Version: VARIO FLEX PRO safety shoes with SECURE VARIO heel shock absorption and VARIO Multiflex technology for a low shoe weight.Upper made of supple, smooth leather.Breathable functional lining.Closed tongue.VD Perbunan outer sole (withstands heat up to approx. 220°C).Reinforced toe protection.Real leather insole.ERGO-SOFT ESD comfort mid-sole inlay.Protection against electrostatic discharges (ESD). - Standard: EN ISO 20345:2011 S3 SRC - Note: Wide version XB, see No. 092671. - Note re advertising text: - electrical insulation: EGB/ESD - Protection class: S3 - Material of protective toe-cap: Aluminium - Puncture resistance: Steel - Norm: Indlægsforsyning typegodkendt iht. DGUV-regel 191

Details
Description
Dimensions
353,000x249,000x129,000 mm
Weight
1.861 kg
Thickness
129,000
Length
353,000
Import Code Number
64034000
Package Quantity
1
Manufacturer
STEITZ SECURA
If you want to buy this product or to receive more information please log in
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46
Lace-up boot, black/orange VX 7600 ESD, S3 XB, EU shoe size: 46